SNVSB33 May 2018 LM3102-Q1
PRODUCTION DATA.
The LM3102-Q1 integrates an N-channel main MOSFET and an associated floating high voltage main MOSFET gate driver. The gate drive circuit works in conjunction with an external bootstrap capacitor CBST and an internal high voltage diode. CBST connecting between the BST and SW pins powers the main MOSFET gate driver during the main MOSFET ON-time. During each OFF-time, the voltage of the SW pin falls to approximately –1 V, and CBST charges from VCC through the internal diode. The minimum OFF-time of 260 ns provides enough time for charging CBST in each cycle.