SNVSAY0 June 2017 LM317-N-MIL
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | TO-3 | TO | ||
ADJ | 1 | 2 | — | Adjust pin |
VOUT | CASE | 3, CASE | O | Output voltage pin for the regulator |
VIN | 2 | 1 | I | Input voltage pin for the regulator |
PIN | I/O | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | TO-263 | TO-220 | SOT-223 | TO-252 | ||
ADJ | 1 | 1 | 1 | 1 | — | Adjust pin |
VOUT | 2, TAB | 2, TAB | 2, 4 | 2, TAB | O | Output voltage pin for the regulator |
VIN | 3 | 3 | 3 | 3 | I | Input voltage pin for the regulator |