SLOS987 June 2017 LM324-MIL
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
CAUTION
Supply voltages larger than 32 V for a single supply, or outside the range of ±16 V for a dual supply can permanently damage the device (see the Absolute Maximum Ratings).
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high impedance power supplies. For more detailed information on bypass capacitor placement, refer to the Layout.