SLOS987 June 2017 LM324-MIL
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VCC(2) | ±16 | 32 | V | |
Differential input voltage, VID(3) | ±32 | V | ||
Input voltage, VI (either input) | –0.3 | 32 | V | |
Duration of output short circuit (one amplifier) to ground at (or below) TA = 25°C, VCC ≤ 15 V(4) | Unlimited | |||
Operating virtual junction temperature, TJ | 150 | °C | ||
Case temperature for 60 seconds | FK package | 260 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101 | ±1000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | 3 | 30 | V |
VCM | Common-mode voltage | 0 | VCC – 2 | V |
TA | Operating free air temperature | 0 | 70 | °C |
THERMAL METRIC(1) | D (SOIC) | DB (SSOP) | N (PDIP) | NS (SO) | PW (TSSOP) | J (CDIP) | W (CFP) | UNIT | |
---|---|---|---|---|---|---|---|---|---|
14 PINS | 14 PINS | 14 PINS | 14 PINS | 14 PINS | 14 PINS | 14 PINS | |||
RθJA(2)(3) | Junction-to-ambient thermal resistance | 86 | 86 | 80 | 76 | 113 | — | — | °C/W |
RθJC(4) | Junction-to-case (top) thermal resistance | — | — | — | — | — | 15.05 | 14.65 | °C/W |
PARAMETER | TEST CONDITIONS(1) | TA(2) | MIN | TYP(3) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VCC = 5 V to MAX, VIC = VICRmin, VO = 1.4 V |
25°C | 3 | 7 | mV | ||
Full range | 9 | |||||||
IIO | Input offset current | VO = 1.4 V | 25°C | 2 | 50 | nA | ||
Full range | 150 | |||||||
IIB | Input bias current | VO = 1.4 V | 25°C | –20 | –250 | nA | ||
Full range | –500 | |||||||
VICR | Common-mode input voltage range | VCC = 5 V to MAX | 25°C | 0 to VCC – 1.5 |
V | |||
Full range | 0 to VCC – 2 |
|||||||
VOH | High-level output voltage | RL = 2 kΩ | 25°C | VCC – 1.5 | V | |||
RL = 10 kΩ | 25°C | |||||||
VCC = MAX | RL = 2 kΩ | Full range | 26 | |||||
RL ≥ 10 kΩ | Full range | 27 | 28 | |||||
VOL | Low-level output voltage | RL ≤ 10 kΩ | Full range | 5 | 20 | mV | ||
AVD | Large-signal differential voltage amplification | VCC = 15 V, VO = 1 V to 11 V, RL ≥ 2 kΩ |
25°C | 25 | 100 | V/mV | ||
Full range | 15 | |||||||
CMRR | Common-mode rejection ratio | VIC = VICRmin | 25°C | 65 | 80 | dB | ||
kSVR | Supply-voltage rejection ratio (ΔVCC /ΔVIO) |
25°C | 65 | 100 | dB | |||
VO1/ VO2 | Crosstalk attenuation | f = 1 kHz to 20 kHz | 25°C | 120 | dB | |||
IO | Output current | VCC = 15 V, VID = 1 V, VO = 0 |
Source | 25°C | –20 | –30 | –60 | mA |
Full range | –10 | |||||||
VCC = 15 V, VID = –1 V, VO = 15 V |
Sink | 25°C | 10 | 20 | ||||
Full range | 5 | |||||||
VID = –1 V, VO = 200 mV | 25°C | 12 | 30 | μA | ||||
IOS | Short-circuit output current | VCC at 5 V, VO = 0, GND at –5 V |
25°C | ±40 | ±60 | mA | ||
ICC | Supply current (four amplifiers) | VO = 2.5 V, no load | Full range | 0.7 | 1.2 | mA | ||
VCC = MAX, VO = 0.5 VCC, no load |
Full range | 1.4 | 3 |
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
SR | Slew rate at unity gain | RL = 1 MΩ, CL = 30 pF, VI = ±10 V (see Figure 7) | 0.5 | V/μs |
B1 | Unity-gain bandwidth | RL = 1 MΩ, CL = 20 pF (see Figure 7) | 1.2 | MHz |
Vn | Equivalent input noise voltage | RS = 100 Ω, VI = 0 V, f = 1 kHz (see Figure 8) | 35 | nV/√Hz |