SNVS465G October 2006 – September 2015 LM3404 , LM3404HV
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SW | 1 | O | Switch pin. Connect this pin to the output inductor and Schottky diode. |
BOOT | 2 | O | MOSFET drive bootstrap pin. Connect a 10-nF ceramic capacitor from this pin to SW. |
DIM | 3 | I | Input for PWM dimming. Connect a logic-level PWM signal to this pin to enable and disable the power MOSFET and reduce the average light output of the LED array. |
GND | 4 | — | Ground pin. Connect this pin to system ground. |
CS | 5 | I | Current sense feedback pin. Set the current through the LED array by connecting a resistor from this pin to ground. |
RON | 6 | I | On-time control pin. A resistor connected from this pin to VIN sets the regulator controlled on-time. |
VCC | 7 | O | Output of the internal 7-V linear regulator. Bypass this pin to ground with a minimum 0.1-µF ceramic capacitor with X5R or X7R dielectric. |
VIN | 8 | I | Input voltage pin. Nominal operating input range for this pin is 6 V to 42 V (LM3404) or 6 V to 75 V (LM3404HV). |
DAP | — | PowerPAD. Connect to ground. Place 4-6 vias from DAP to bottom layer ground plane. |