SNVS465G October 2006 – September 2015 LM3404 , LM3404HV
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN to GND | LM3404 | –0.3 | 45 | V |
LM3404HV | –0.3 | 76 | ||
BOOT to GND | LM3404 | –0.3 | 59 | V |
LM3404HV | –0.3 | 90 | ||
SW to GND | LM3404 | –1.5 | 45 | V |
LM3404HV | –1.5 | 76 | ||
BOOT to VCC | LM3404 | –0.3 | 45 | V |
LM3404HV | –0.3 | 76 | ||
BOOT to SW | –0.3 | 14 | V | |
VCC to GND | –0.3 | 14 | V | |
DIM to GND | –0.3 | 7 | V | |
CS to GND | –0.3 | 7 | V | |
RON to GND | –0.3 | 7 | V | |
Soldering information | Lead temperature (soldering, 10 s) | 260 | °C | |
Infrared or convection reflow (15 s) | 235 | |||
Junction temperature | 150 | °C | ||
Storage temperature | –65 | 125 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(3) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | LM3404 | 6 | 42 | V | |
LM3404HV | 6 | 75 | |||
Junction Temperature Range | LM3404 | –40 | 125 | °C | |
LM34040HV | –40 | 125 |
THERMAL METRIC(1) | LM3404, LM3404HV | UNIT | ||
---|---|---|---|---|
SOIC | SO PowerPAD | |||
8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 106.8 | 44.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 46.2 | 51.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 48.7 | 24.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 6.7 | 6.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 48 | 24.4 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | 2.6 | °C/W |
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
REGULATION AND OVERVOLTAGE COMPARATORS | ||||||
VREF-REG | CS Regulation Threshold | CS Decreasing, SW turns on | 194 | 200 | 206 | mV |
VREF-0V | CS Overvoltage Threshold | CS Increasing, SW turns off | 300 | mV | ||
ICS | CS Bias Current | CS = 0 V | 0.1 | µA | ||
SHUTDOWN | ||||||
VSD-TH | Shutdown Threshold | RON / SD Increasing | 0.3 | 0.7 | 1.05 | V |
VSD-HYS | Shutdown Hysteresis | RON / SD Decreasing | 40 | mV | ||
INTERNAL REGULATOR | ||||||
VCC-REG | VCC Regulated Output | 6.4 | 7 | 7.4 | V | |
VIN-DO | VIN – VCC | ICC = 5 mA, 6 V < VIN < 8 V | 300 | mV | ||
VCC-BP-TH | VCC Bypass Threshold | VIN Increasing | 8.8 | V | ||
VCC-BP-HYS | VCC Bypass Hysteresis | VIN Decreasing | 230 | mV | ||
VCC-Z-6 | VCC Output Impedance (0 mA < ICC < 5 mA) |
VIN = 6 V | 55 | Ω | ||
VCC-Z-8 | VIN = 8 V | 50 | Ω | |||
VCC-Z-24 | VIN = 24 V | 0.4 | Ω | |||
VCC-LIM | VCC Current Limit (1) | VIN = 24 V, VCC = 0 V | 16 | mA | ||
VCC-UV-TH | VCC Undervoltage Lock-out Threshold | VCC Increasing | 5.3 | V | ||
VCC-UV-HYS | VCC Undervoltage Lock-out Hysteresis | VCC Decreasing | 150 | mV | ||
VCC-UV-DLY | VCC Undervoltage Lock-out Filter Delay | 100-mV Overdrive | 3 | µs | ||
IIN-OP | IIN Operating Current | Non-switching, CS = 0.5 V | 625 | 900 | µA | |
IIN-SD | IIN Shutdown Current | RON / SD = 0 V | 95 | 180 | µA | |
CURRENT LIMIT | ||||||
ILIM | Current Limit Threshold | 1.2 | 1.5 | 1.8 | A | |
DIM COMPARATOR | ||||||
VIH | Logic High | DIM Increasing | 2.2 | V | ||
VIL | Logic Low | DIM Decreasing | 0.8 | V | ||
IDIM-PU | DIM Pullup Current | DIM = 1.5 V | 80 | µA | ||
MOSFET AND DRIVER | ||||||
RDS-ON | Buck Switch On Resistance | ISW = 200 mA, BST-SW = 6.3 V | 0.37 | 0.75 | Ω | |
VDR-UVLO | BST Undervoltage Lock-out Threshold | BST–SW Increasing | 1.7 | 3 | 4 | V |
VDR-HYS | BST Undervoltage Lock-out Hysteresis | BST–SW Decreasing | 400 | mV | ||
THERMAL SHUTDOWN | ||||||
TSD | Thermal Shutdown Threshold | 165 | °C | |||
TSD-HYS | Thermal Shutdown Hysteresis | 25 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SYSTEM PARAMETERS - LM3404 | ||||||
tON-1 | On-time 1 | VIN = 10 V, RON = 200 kΩ | 2.1 | 2.75 | 3.4 | µs |
tON-2 | On-time 2 | VIN = 40 V, RON = 200 kΩ | 515 | 675 | 835 | ns |
SYSTEM PARAMETERS - LM3404HV | ||||||
tON-1 | On-time 1 | VIN = 10 V, RON = 200 kΩ | 2.1 | 2.75 | 3.4 | µs |
tON-2 | On-time 2 | VIN = 70 V, RON = 200 kΩ | 325 | 415 | 505 | ns |
OFF TIMER | ||||||
tOFF-MIN | Minimum Off-time | CS = 0 V | 270 | ns |
VIN = 24 V |
TA = 25°C |
TA = 25°C |
TA = 25°C |
TA = 25°C |
TA = 25°C |
TA = 25°C |
TA = 25°C |
TA = 25°C |
VIN = 24 V |
TA = 25°C |
TA = 25°C |
TA = 25°C |
TA = 25°C |
TA = 25°C |
TA = 25°C |