SNVSBU7 September 2020 LM34966-Q1
PRODUCTION DATA
Table 9-2 shows the intended input, output, and performance parameters for this application example.
DESIGN PARAMETER | VALUE |
---|---|
Minimum input supply voltage (VSUPPLY(MIN)) | 6 V |
Target output voltage (VLOAD) | 24 V |
Maximum load current (ILOAD) | 2 A (≈ 48 Watt) |
Typical switching frequency (fSW) | 440 kHz |