Vin (min) (V) 1.5 Vin (max) (V) 40 Operating temperature range (°C) -40 to 150 Control mode current mode Topology Boost, Flyback, SEPIC Rating Automotive Vout (min) (V) 1.5 Vout (max) (V) 300 Features Adjustable current limit, Enable, Light Load Efficiency, Nonsynchronous rectification, Power good, UVLO adjustable Iq (typ) (µA) 490 Duty cycle (max) (%) 93 TI functional safety category Functional Safety-Capable
Vin (min) (V) 1.5 Vin (max) (V) 40 Operating temperature range (°C) -40 to 150 Control mode current mode Topology Boost, Flyback, SEPIC Rating Automotive Vout (min) (V) 1.5 Vout (max) (V) 300 Features Adjustable current limit, Enable, Light Load Efficiency, Nonsynchronous rectification, Power good, UVLO adjustable Iq (typ) (µA) 490 Duty cycle (max) (%) 93 TI functional safety category Functional Safety-Capable