Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LM34966-Q1 500kHz Wide VIN Non-synchronous Boost/SEPIC/Flyback Controller
1 Features
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to
+125°C TA
- Maximum operating
temperature 150°C TJ
- Functional Safety-Capable
- Suited for wide input operating range car battery applications
- 3.5-V to 40-V operating range (45-V abs max)
- 2.97-V to 16-V when BIAS = VCC
- Minimum boost supply voltage 1.5 V when BIAS ≥ 3.5 V
- Input transient protection up to 45 V
- Minimized battery drain
- Low shutdown current ( IQ ≤ 2.6 µA )
- Low operating current ( IQ ≤ 490 µA )
- Small solution size and low cost
- Integrated error amplifier allows primary-side regulation without optocoupler (flyback)
- Minimized undershoot during cranking (start-stop application)
- Higher efficiency with low-power dissipation
- 100-mV ±7% accurate current limit threshold
- Strong 1.0-A peak standard MOSFET driver
- Supports external VCC supply
- Avoid AM band interference and crosstalk
- Optional clock synchronization
- Dynamically programmable switching frequency from
100 kHz to 500 kHz
- Integrated protection features
- Constant peak current limiting over input voltage
- Hiccup mode overload protection
- Programmable line UVLO
- OVP protection
- Thermal shutdown
- Accurate ±1% accuracy feedback reference
- Programmable extra slope compensation
- Adjustable soft start
- PGOOD indicator
- 14-Pin HTSSOP package (5.0 mm × 4.4 mm)
- Create a custom design using the LM34966-Q1 with
the WEBENCH® power designer