SNVSBU7 September 2020 LM34966-Q1
PRODUCTION DATA
The device features a 1.0-A standard MOSFET driver and a low 100-mV current limit threshold. The device also supports the use of an external VCC supply to improve efficiency. Low operating current and pulse-skipping operation improve efficiency at light loads. The device has built-in protection features such as cycle-by-cycle current limit, overvoltage protection, line UVLO, thermal shutdown, and hiccup mode overload protection. Additional features include low shutdown IQ, programmable soft start, programmable slope compensation, precision reference, power-good indicator, and external clock synchronization.