SNVS598B August 2010 – March 2018 LM3535
PRODUCTION DATA.
The LM3535 has a hardware enable/reset pin (HWEN) that allows the device to be disabled by an external controller without requiring an I2C write command. Under normal operation, hold the HWEN pin high (logic 1) to prevent an unwanted reset. When the HWEN is driven low (logic 0), all internal control registers reset to the default states, and the device becomes disabled. See the Electrical Characteristics section of the data sheet for required voltage thresholds.