SNVSAJ8D February 2016 – March 2018 LM36273
PRODUCTION DATA.
The LM36273 provides an OVP that monitors the LED boost output voltage (VBL_OUT) and protects BL_OUT and BL_SW from exceeding safe operating voltages. The OVP threshold can be set to 17 V, 21 V, 25 V, or 29 V with register 0x02 bits[7:5]. Once an OVP event has been detected, the BL_OVP flag is set in the Flags Register, and the subsequent behavior depends on the state of bit OVP_Mode in the Backlight Configuration 1 Register: If OVP_Mode is set to 0, as soon as VBL_OUT falls below the backlight OVP threshold, the LM36273 begins switching again. If OVP_Mode is set to 1 and the device detects three occurrences of VBL_OUT > VOVP_BL while any of the enabled current sink headroom voltages drops below 40 mV, the Backlight Boost OVP flag is set, the Backlight Enable bit is cleared, and the LM36273 enters standby mode. When the device is shut down due to a Backlight Boost OVP fault, the Flags register must be read back before the device can be reenabled.