LM36273
- Drives up to Three Parallel White LED Strings
(29-V Maximum VOUT) - 11-Bit Exponential and Linear Dimming Control
- PWM and I2C Brightness Control
- Backlight Operation With 4.7-µH to 15-µH Inductor
- Backlight and LCD Bias Efficiency up to 92%
- Programmable LCD Bias Voltages (±4 V to ±6.5 V With 50-mV resolution) With Up to 80-mA per Output
- 0.2% Matched LED Current From 60 µA to 30 mA
- 1% Accurate LED Current From 60 µA to 30 mA
- 2.7-V to 5-V Input Voltage Range
The LM36273 is an integrated three-channel WLED driver and LCD bias supply. The ultra-compact size, high efficiency, high level of integration, and programmability allow the LM36273 to address a variety of applications without the need for hardware changes while minimizing the overall solution area.
The backlight boost provides the power to bias three parallel LED strings with up to 29-V total output voltage. The 11-bit LED current is programmable via the I2C bus and/or controlled via a logic level PWM input from 60 µA to 30 mA. Each LED string can be independently enabled or disabled to provide zone dimming capabilities. The backlight boost can be operated efficiently with an inductance range from 4.7 µH to 15 µH, allowing for efficiency and solution size optimization.
The LCD bias boost provides the power to both a positive LDO and an inverting charge pump. Both positive and negative bias supplies have programmable output voltages of ±4 V to ±6.5 V with 50-mV steps and up to ±80 mA of current capability. An auto-sequencing feature provides a programmed delay from positive to negative bias activation, with additional programmable voltage slew rate control. Two wake-up modes allow both bias outputs to be controlled with a single external signal and stay active while consuming very low quiescent current.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM36273 Three-Channel LCD Backlight Driver With Integrated Bias Power datasheet (Rev. D) | PDF | HTML | 02 Mar 2018 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
White paper | Common LED Functions and LED Driver Design Considerations | 21 Sep 2020 | ||
Application note | How to Use LM3627x to Design DPU in Smartphones | 07 May 2020 | ||
Application note | LM3627x Layout Guidelines | 12 Oct 2017 | ||
Application note | Analog PWM Dimming in White-LED Drivers | 21 Dec 2016 | ||
Application note | Inductor Selection in Boost Converters for LCD Backlight Applications | 24 Oct 2016 | ||
Application note | Auto-Frequency Mode Setting for Improved Boost Efficiency in White LED Backlight | 14 Oct 2016 | ||
Application note | Schottky Diode Selection in Asynchronous Boost Converters | 06 Sep 2016 | ||
EVM User's guide | Using the LM36274EVM Evaluation Module | 08 Feb 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YFF) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.