SNVS867 June 2014 LM3633
PRODUCTION DATA.
PIN | DESCRIPTION | |
---|---|---|
NAME | NUMBER | |
C− | A1 | Integrated charge pump flying capacitor negative pin. Connect a 1-µF ceramic capacitor between C+ and C−. |
C+ | A2 | Integrated charge pump flying capacitor positive pin. Connect a 1-µF ceramic capacitor between C+ and C−. |
CPOUT | A3 | Integrated charge pump output pin. Bypass CPOUT to GND with a 1-µF ceramic capacitor. |
IN | A4 | Input voltage connection. Bypass IN to GND with a minimum 2.2-µF ceramic capacitor. |
HVLED1 | B1 | Input pin to high-voltage current sink 1 (40 V max). The boost converter regulates the minimum of HVLED1, HVLED2 and HVLED3 to VHR. |
SDA | B2 | Serial data connection for I2C-Compatible Interface. |
OVP | B3 | Overvoltage sense input. Connect OVP to the positive pin of the inductive boost output capacitor (COUT). |
GND | B4 | Ground |
HVLED2 | C1 | Input pin to high-voltage current sink 2 (40 V max). The boost converter regulates the minimum of HVLED1, HVLED2 and HVLED3 to VHR. |
SCL | C2 | Serial clock connection for I2C-Compatible Interface. |
PWM | C3 | PWM brightness control input for CABC operation. PWM is a high-impedance input and cannot be left floating. |
SW | C4 | Drain connection for the internal NFET. Connect SW to the junction of the inductor and the Schottky diode anode. |
HVLED3 | D1 | Input pin to high-voltage current sink 3 (40 V max). The boost converter regulates the minimum of HVLED1, HVLED2 and HVLED3 to VHR. |
HWEN | D2 | Hardware enable input. Drive this pin high to enable the device. Drive this pin low to force the device into a low power shutdown. HWEN is a high-impedance input and cannot be left floating. |
LVLED6 | D3 | Low-voltage current sink 6 |
LVLED5 | D4 | Low-voltage current sink 5 |
LVLED1 | E1 | Low-voltage current sink 1 |
LVLED2 | E2 | Low-voltage current sink 2 |
LVLED3 | E3 | Low-voltage current sink 3 |
LVLED4 | E4 | Low-voltage current sink 4 |