LM3633
- Drives Three Parallel High-Voltage LED Strings
for Display and Keypad Lighting - High-Voltage Strings Capable of up to 40-V
Output Voltage and up to 90% Efficiency - Up to 30-mA per Current Sink
(Both Backlight and Indicator) - 11-Bit High-Voltage LED Dimming
- PWM Input for Content Adjustable Brightness
Control (CABC) - Integrated 1-A/40-V MOSFET
- Adaptive Boost Output to LED Voltages
- Six Low-Voltage Current Sinks for Indicator LEDs
- Integrated Charge Pump for Improved Efficiency
and VIN Operating Range - Internal Pattern Generation Engine for Each
Indicator LED - Fully Configurable LED Grouping and Control
- Four Programmable Overvoltage Protection
Thresholds (16 V, 24 V, 32 V, and 40 V) - Programmable 500-kHz and 1-MHz
Switching Frequency - Overcurrent Protection
- Thermal Shutdown Protection
- 27 mm2 Total Solution Size
The LM3633 11-bit LED driver provides high-performance backlight dimming for 1, 2, or 3 parallel high-voltage LED strings while delivering up to 90% efficiency. The boost converter with integrated 1-A, 40-V MOSFET automatically adjusts to LED forward voltage to minimize headroom voltage and effectively improve LED efficiency.
The LM3633 is a complete power source for backlight, keypad, and indicator LEDs in smartphone handsets. The high-voltage inductive boost converter provides the power for three parallel LED strings (HVLED1, HVLED2 and HVLED3). The integrated charge pump provides the bias for the six low-voltage indicator LEDs (LVLED1-LVLED6). All low-voltage current sinks can have a programmable pattern modulated onto their output current for a wide variety of blinking patterns.
An additional feature is a Pulse Width Modulation (PWM) control input for content adjustable backlight control, which can be used to control any high-voltage current sink.
The LM3633 is fully programmable via an I2C-compatible interface. The device operates over a 2.7-V to 5.5-V input voltage range and a −40°C to 85°C temperature range.
For all available packages, see the orderable addendum at the end of the datasheet.Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM3633 Complete Lighting Power Solution for Smartphone Handsets datasheet | PDF | HTML | 04 Jun 2014 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
White paper | Common LED Functions and LED Driver Design Considerations | 21 Sep 2020 | ||
Application note | Analog PWM Dimming in White-LED Drivers | 21 Dec 2016 | ||
Application note | Inductor Selection in Boost Converters for LCD Backlight Applications | 24 Oct 2016 | ||
Application note | Schottky Diode Selection in Asynchronous Boost Converters | 06 Sep 2016 | ||
EVM User's guide | LM3633 User's Guide | 05 Jun 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM3633SW-LINUX — Linux Driver for LM3633
Linux Mainline Status
Available in Linux Main line: No
Available through git.ti.com: (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YFQ) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.