SLCS005AG October 1979 – January 2025 LM193 , LM2903 , LM2903B , LM2903V , LM293 , LM293A , LM393 , LM393A , LM393B
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA(1) | LM293A LM393A | UNIT | ||||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||
VIO | Input offset voltage | VCC = 5V to 30V, VO = 1.4V VIC = VICR(min) | 25°C | 1 | 2 | mV | ||
Full range | 4 | |||||||
IIO | Input offset current | VO = 1.4V | 25°C | 5 | 50 | nA | ||
Full range | 150 | |||||||
IIB | Input bias current | VO = 1.4V | 25°C | –25 | –250 | nA | ||
Full range | –400 | |||||||
VICR | Common-mode input-voltage range(2) | 25°C | 0 to VCC – 1.5 | V | ||||
Full range | 0 to VCC – 2 | |||||||
AVD | Large-signal differential-voltage amplification | VCC =
15V, VO = 1.4V to 11.4V, RL ≥ 15kΩ to VCC | 25°C | 50 | 200 | V/mV | ||
IOH | High-level output current | VOH = 5V, | VID = 1V | 25°C | 0.1 | 50 | nA | |
VOH = 30V, | VID = 1V | Full range | 1 | µA | ||||
VOL | Low-level output voltage | IOL = 4mA, | VID = –1V | 25°C | 110 | 400 | mV | |
Full range | 700 | |||||||
IOL | Low-level output current | VOL = 1.5V, | VID = –1V, | 25°C | 6 | mA | ||
ICC | Supply current | RL = ∞ | VCC = 5V | 25°C | 0.60 | 1 | mA | |
VCC = 30V | Full range | 0.72 | 2.5 |