6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
Maximum voltage on any input pin |
–0.3 |
5.6 |
V |
Output short-circuit duration |
Indefinite |
|
Power dissipation (TA = 25°C)(2) |
|
345 |
mW |
Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Without PCB copper enhancements. The maximum power dissipation must be derated at elevated temperatures and is limited by TJMAX (maximum junction temperature), RθJA (junction to ambient thermal resistance) and TA (ambient temperature). The maximum power dissipation at any temperature is: PDissMAX = (TJMAX − TA)/RθJA up to the value listed in the Absolute Maximum Ratings. The RθJA for the 8-pin SOIC package is 160°C/W.
6.2 ESD Ratings
|
VALUE |
UNIT |
V(ESD) |
Electrostatic discharge |
Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) |
±2000 |
V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) |
±200 |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.
6.5 Electrical Characteristics
VIN = 3 V for the 1.024-V and 1.25-V, VIN = 5 V for all other voltage options, VEN = VIN, COUT = 1 µF(1), ILOAD = 1 mA, and
TA = TJ = 25°C (unless otherwise noted)
PARAMETER |
TEST CONDITIONS |
MIN(2) |
TYP(3) |
MAX(2) |
UNIT |
VREF |
Output voltage initial accuracy(4) |
All versions |
|
|
±0.1% |
|
TCVREF/°C |
Temperature coefficient |
0°C ≤ TA ≤ 70°C |
A grade |
|
|
3 |
ppm/°C |
B grade |
|
|
6 |
C grade |
|
|
10 |
ΔVREF/ΔVIN |
Line regulation |
1.024-V and 1.25-V options, 1.8 V ≤ VIN ≤ 5.5 V |
TA = 25°C |
|
50 |
300 |
ppm/V |
0°C ≤ TA ≤ 70°C |
|
|
350 |
All other voltage options, Vref + 200 mV ≤ VIN ≤ 5.5 V |
TA = 25°C |
|
20 |
200 |
0°C ≤ TA ≤ 70°C |
|
|
250 |
ΔVREF/ΔILOAD |
Load regulation |
1 mA ≤ ILOAD ≤ 8 mA |
All other voltage options |
TA = 25°C |
|
1 |
20 |
ppm/mA |
0°C ≤ TA ≤ 70°C |
|
|
150 |
4.096-V option |
TA = 25°C |
|
5 |
35 |
0°C ≤ TA ≤ 70°C |
|
|
150 |
ΔVREF |
Long-term stability |
1000 hours |
|
60 |
|
ppm |
ΔVREF |
Thermal hysteresis(5) |
0°C ≤ TA ≤ + 70°C |
|
20 |
|
ppm |
|
Operating voltage |
1.024-V and 1.25-V options, IL = 1 mA to 8 mA, 0°C ≤ TA ≤ 70°C |
1.8 |
|
5.5 |
V |
VIN-VREF |
Dropout voltage(6) |
2.048-V and 2.5-V options |
IL = 1 mA |
TA = 25°C |
|
20 |
40 |
mV |
0°C ≤ TA ≤ 70°C |
|
|
45 |
IL = 8 mA |
TA = 25°C |
|
160 |
235 |
0°C ≤ TA ≤ 70°C |
|
|
400 |
4.096-V option |
IL = 1 mA |
TA = 25°C |
|
20 |
40 |
0°C ≤ TA ≤ 70°C |
|
|
45 |
IL = 8 mA |
TA = 25°C |
|
195 |
270 |
0°C ≤ TA ≤ 70°C |
|
|
490 |
VN |
Output noise voltage(7) |
0.1 Hz to 10 Hz |
|
2.2 |
|
µVPP |
IS(ON) |
Supply current |
ILOAD = 0 mA |
All other voltage options |
TA = 25°C |
|
230 |
320 |
µA |
0°C ≤ TA ≤ 70°C |
|
|
375 |
4.096-V option |
TA = 25°C |
|
265 |
350 |
0°C ≤ TA ≤ 70°C |
|
|
400 |
IS(OFF) |
Supply current |
VEnable < 0.4 V |
TA = 25°C |
|
0.01 |
|
µA |
0°C ≤ TA ≤ 70°C |
|
|
1 |
VH |
Logic high input voltage |
0°C ≤ TA ≤ 70°C |
0.8 × VIN |
|
|
V |
IH |
Logic high input current |
|
|
2 |
|
nA |
VL |
Logic low input voltage |
0°C ≤ TA ≤ 70°C |
|
|
0.4 |
V |
IL |
Logic low input current |
|
|
1 |
|
nA |
ISC |
Short-circuit current |
TA = 25°C |
8.5 |
20 |
35 |
mA |
0°C ≤ TA ≤ 70°C |
|
|
40 |
(1) For proper operation, a 1-µF capacitor is required between the output pin and the GND pin of the device.
(2) Limits are 100% production tested at 25°C. Limits over the operating temperature range are ensured through correlation using Statistical Quality Control (SQC) methods. The limits are used to calculate TI's Average Outgoing Quality Level (AOQL).
(3) Typical numbers are at 25°C and represent the most likely parametric norm.
(4) High temperature and mechanical stress associated with PCB assembly can have significant impact on the initial accuracy of the LM4140 and may create significant shifts in VREF.
(5) Thermal hysteresis is defined as the changes in 25°C output voltage before and after the cycling of the device from 0°C to 70°C.
(6) Dropout voltage is defined as the minimum input to output differential voltage at which the output voltage drops by 0.5% below the value measured with VIN = 3 V for the 1.024-V and 1.25-V, VIN = 5 V for all other voltage options.
(7) The output noise is based on 1.024 V option. Output noise is linearly proportional to VREF.