LM4140

ACTIVE

0.1% 3-ppm/°C precision micropower low-dropout series voltage reference with enable pin

alarmNotifications Order now

Product details

VO (V) 1.024, 1.25, 2.048, 2.5, 4.096 Initial accuracy (max) (%) 0.1 Temp coeff (max) (ppm/°C) 3, 6, 10 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Iq (typ) (mA) 0.23, 0.265 Rating Catalog Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 2.2 Iout/Iz (max) (mA) 8 Operating temperature range (°C) 0 to 70 Shutdown current (ISD) (typ) (µA) 0.1
VO (V) 1.024, 1.25, 2.048, 2.5, 4.096 Initial accuracy (max) (%) 0.1 Temp coeff (max) (ppm/°C) 3, 6, 10 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Iq (typ) (mA) 0.23, 0.265 Rating Catalog Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 2.2 Iout/Iz (max) (mA) 8 Operating temperature range (°C) 0 to 70 Shutdown current (ISD) (typ) (µA) 0.1
SOIC (D) 8 29.4 mm² 4.9 x 6
  • High Initial Accuracy: 0.1%
  • Ultra-Low Noise
  • Low Temperature Coefficient: 3 ppm/°C (A Grade)
  • Low Voltage Operation: 1.8V
  • Low Dropout Voltage: 20 mV (Typical) at 1mA
  • Supply Current: 230 µA (Typical), ≤ 1 µA Disable Mode
  • Enable Pin
  • Output Voltage Options: 1.024 V, 1.25 V, 2.048 V, 2.5 V, and 4.096 V
  • Custom Voltages From 0.5 V to 4.5 V
  • Temperature Range: 0°C to 70°C
  • High Initial Accuracy: 0.1%
  • Ultra-Low Noise
  • Low Temperature Coefficient: 3 ppm/°C (A Grade)
  • Low Voltage Operation: 1.8V
  • Low Dropout Voltage: 20 mV (Typical) at 1mA
  • Supply Current: 230 µA (Typical), ≤ 1 µA Disable Mode
  • Enable Pin
  • Output Voltage Options: 1.024 V, 1.25 V, 2.048 V, 2.5 V, and 4.096 V
  • Custom Voltages From 0.5 V to 4.5 V
  • Temperature Range: 0°C to 70°C

The LM4140 series of precision references are designed to combine high accuracy, low drift, and noise with low power dissipation in a small package.

The LM4140 is the industry’s first reference with output voltage options lower than the bandgap voltage.

The key to the advance performance of the LM4140 is the use of EEPROM registers and CMOS DACs for temperature coefficient curvature correction and trimming of the output voltage accuracy of the device during the final production testing.

The major advantage of this method is the much higher resolution available with DACs than is available economically with most methods used by other bandgap references.

The low input and dropout voltage, low supply current, and output drive capability of the LM4140 makes this product an ideal choice for battery powered and portable applications.

The LM4140 is available in three grades (A, B, C) with 0.1% initial accuracy and 3, 6, and 10 ppm/°C temperature coefficients. For even lower temperature coefficients, contact Texas Instruments.

The device performance is specified over the temperature range 0°C to 70°C, and is available in compact 8-pin package.

For other output voltage options from 0.5 V to 4.5 V, contact Texas Instruments.

The LM4140 series of precision references are designed to combine high accuracy, low drift, and noise with low power dissipation in a small package.

The LM4140 is the industry’s first reference with output voltage options lower than the bandgap voltage.

The key to the advance performance of the LM4140 is the use of EEPROM registers and CMOS DACs for temperature coefficient curvature correction and trimming of the output voltage accuracy of the device during the final production testing.

The major advantage of this method is the much higher resolution available with DACs than is available economically with most methods used by other bandgap references.

The low input and dropout voltage, low supply current, and output drive capability of the LM4140 makes this product an ideal choice for battery powered and portable applications.

The LM4140 is available in three grades (A, B, C) with 0.1% initial accuracy and 3, 6, and 10 ppm/°C temperature coefficients. For even lower temperature coefficients, contact Texas Instruments.

The device performance is specified over the temperature range 0°C to 70°C, and is available in compact 8-pin package.

For other output voltage options from 0.5 V to 4.5 V, contact Texas Instruments.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
REF35 ACTIVE 650-nA quiescent current, 12-ppm/°C drift, ultra-low-power precision voltage reference Improved quiescent current, noise and other parameters
REF70 ACTIVE Ultra-high-precision voltage reference with low noise and low drift Improved noise, temperature drift, and long term drift.
Similar functionality to the compared device
REF3425 ACTIVE 2.5-V, low-drift, low-power, small-footprint series voltage reference Enhanced initial accuracy (0.05%) and lower quiescent current (95 µA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4140 High Precision Low Noise Low Dropout Voltage Reference datasheet (Rev. F) PDF | HTML 16 Sep 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​