Request more information
DDC2256AEVM design resources are available. Request now
The DDC2256AEVM evaluation module (EVM) is an evaluation kit for the DDC2256A, a 256-channel, current input, 24-bit analog-to-digital (A/D) converter. The EVM kit, comprised of a DUT board and a capture board, contains two DDC2256A devices, an FPGA for device communication/configuration, 36 MB of memory for temporary data storage, and a USB interface for connection to a PC. The EVM contains all necessary control signals and on-board power generation which greatly reduces the need for external equipment. Finally, the evaluation system also includes easy-to-use software for Microsoft® Windows®.
DDC2256AEVM design resources are available. Request now
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.