4 Revision History
Changes from B Revision (September 2014) to C Revision
- Added WEBENCH links and top nav icon for TI Design; made editorial edits to align with latest documentation standardGo
- Changed Handling Ratings to ESD Ratings ; move Storage temperature to Abs Max tableGo
- Deleted "TJ = –40°C to 85°C" row from VFBGo
- Changed ISSC min from 1.45 µA to 1.17 µA and typ from 2.2 µA to 2 µAGo
- Changed RPGOOD, VEN = 3.3 V: typ from 40 Ω to 69 Ω and max from 125 Ω to 150 ΩGo
- Changed RPGOOD, VEN = 0: typ from 60 Ω to 150 Ω and max from 150 Ω to 350 ΩGo
- Changed Equation 16 to add "/ 2"Go
- Added Receiving Notification of Documentation Updates and Community ResourcesGo
Changes from A Revision (April 2014) to B Revision
- Changed this graphGo
- Added this equationGo
- Added this equationGo
- Changed this graphGo
- Changed this graphGo
- Changed this graphGo
- Changed this graphGo
- Changed this graphGo
Changes from * Revision (April 2014) to A Revision
- Changed device from Product Preview to Production Data Go