SNAS491B February 2010 – February 2018 LM48580
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | Min (3) | Typ (2) | Max (3) | Unit | |
---|---|---|---|---|---|---|
VDD | Supply Voltage Range | 2.5 | 5.5 | V | ||
IDD | Quiescent Power Supply Current, VIN = 0V, RL = ∞ |
VDD = 3.6V | 2.7 | 4 | mA | |
VDD = 3V | 3 | mA | ||||
PD | Power Consumption VOUT = 25P-P, f = 200 Hz |
VDD = 3.6V | 800 | mW | ||
VDD = 3V | 830 | mW | ||||
ISD | Shutdown Current | Shutdown Enabled | 0.5 | 2 | µA | |
TWU | Wake-up Time | From Shutdown | 1 | 1.4 | 1.6 | ms |
VOS | Differential Output Offset Voltage | VDD = 3.6 V | 63 | 360 | mV | |
AV | Gain | GAIN = FLOAT | 17.5 | 18 | 18.5 | dB |
GAIN = GND | 23.5 | 24 | 24.5 | dB | ||
GAIN = VDD | 29.5 | 30 | 30.5 | dB | ||
RIN | Input Resistance | 46 | 52 | 58 | kΩ | |
RIN | Gain Input Resistance | to GND | 575 | kΩ | ||
to VDD | 131 | kΩ | ||||
VIN | Maximum Input Voltage Range | AV = 18dB | 3 | VP-P | ||
VOUT | Output Voltage f = 200 Hz, THD+N = 1% |
VDD = 3.6 V | 25 | 30.5 | VP-P | |
VDD = 3 V | 30.5 | VP-P | ||||
Output Voltage f = 2 kHz, THD+N = 5% |
VDD = 3.6 V | 11 | VP-P | |||
VDD = 3 V | 8.5 | VP-P | ||||
THD+N | Total Harmonic Distortion + Noise | VOUT = 25VP-P, f = 200Hz | 0.16% | |||
PSRR | Power Supply Rejection Ratio VDD = 3.6 V + 200 mVp-p sine, Inputs AC GND |
fRIPPLE = 217 Hz, | 75 | dB | ||
fRIPPLE = 1 kHz | 71 | dB | ||||
CMRR | Common Mode Rejection Ratio VCM = 200mVP-P sine |
fRIPPLE = 217 Hz | 56 | dB | ||
fRIPPLE = 1 kHz | 55 | dB | ||||
fSW | Boost Converter Switching Frequency | 2.1 | MHz | |||
ILIMIT | Boost Converter Current Limit | 1100 | mA | |||
VIH | Logic High Input Threshold | SHDN | 1.2 | V | ||
VIL | Logic Low Input Threshold | SHDN | 0.45 | V | ||
IIN | Input Leakage Current | SHDN | 0.1 | 1 | μA |