SNAS491B February 2010 – February 2018 LM48580
PRODUCTION DATA.
Bump | Name | Description |
---|---|---|
A1 | OUT+ | Amplifier Non-Inverting Output |
A2 | SGND | Amplifier Ground |
A3 | IN+ | Amplifier Non-Inverting Input |
B1 | OUT- | Amplifier Inverting Output |
B2 | GAIN | Gain Select: GAIN = float: AV = 18dB GAIN = GND: AV = 24dB GAIN = VDD: AV = 30dB |
B3 | IN- | Amplifier Inverting Input |
C1 | VAMP | Amplifier Supply Voltage. Connect to VBST |
C2 | SHDN | Active Low Shutdown. Drive SHDN low to disable device. Connect SHDN to VDD for normal operation. |
C3 | VDD | Power Supply |
D1 | VBST | Boost Converter Output |
D2 | SW | Boost Converter Switching Node |
D3 | PGND | Boost Converter Ground |