Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LM5013-Q1 Automotive 100-V Input, 3.5-A Non-Synchronous Buck DC/DC Converter with Ultra-low IQ
1 Features
- AEC-Q100-qualified for automotive
applications
- Device temperature grade
1: –40°C to +125°C, ambient temperature range
- Functional Safety-Capable
- Designed for reliable and rugged
applications
- Wide input voltage range of 6 V to 100
V
- –40°C to +150°C junction
temperature range
- Fixed 3.5-ms internal
soft-start timer
- Peak current-limit
protection
- Input UVLO and thermal
shutdown protection
- Optimized for ultra-low EMI
requirements
- Suited for scalable automotive
power supplies
- Pin-to-pin compatible
with the LM5163-Q1 and LM5164-Q1 (100 V, 0.5 A, or 1 A)
- 50-ns low minimum on
times and off times
- 10-µA no-load sleep
current
- 3.1-µA shutdown quiescent
current
- Integration reduces solution size
and cost
- COT mode control
architecture
- Integrated 100-V, 0.25-Ω
power MOSFET
- 1.2-V internal voltage
reference
- No loop compensation
components
- Internal VCC bias
regulator and boot diode
- Create a custom regulator design
with the LM5013-Q1 using WEBENCH® Power
Designer