LM5013-Q1
6-V to 100-V input, 3.5-A non-synchronous buck DC/DC converter with ultra-low quiescent current (IQ)
LM5013-Q1
- AEC-Q100-qualified for automotive applications
- Device temperature grade 1: –40°C to +125°C, ambient temperature range
- Functional Safety-Capable
- Designed for reliable and rugged applications
- Wide input voltage range of 6 V to 100 V
- –40°C to +150°C junction temperature range
- Fixed 3.5-ms internal soft-start timer
- Peak current-limit protection
- Input UVLO and thermal shutdown protection
- Optimized for ultra-low EMI requirements
- Meets CISPR 25 class 5 standard
- Suited for scalable automotive power supplies
- Pin-to-pin compatible with the LM5163-Q1 and LM5164-Q1 (100 V, 0.5 A, or 1 A)
- 50-ns low minimum on times and off times
- 10-µA no-load sleep current
- 3.1-µA shutdown quiescent current
- Integration reduces solution size and cost
- COT mode control architecture
- Integrated 100-V, 0.25-Ω power MOSFET
- 1.2-V internal voltage reference
- No loop compensation components
- Internal VCC bias regulator and boot diode
- Create a custom regulator design with the LM5013-Q1 using WEBENCH Power Designer
The LM5013-Q1 non-synchronous buck converter is designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. A minimum controllable on time of 50 ns facilitates large step-down conversion ratios, enabling the direct step-down from a 48-V nominal input to low-voltage rails for reduced system complexity and solution cost. The LM5013-Q1 operates during input voltage dips as low as 6 V, at nearly 100% duty cycle if needed, making it an excellent choice for high-performance 48-V battery automotive applications and MHEV/EV systems.
With integrated high-side power MOSFET, the LM5013-Q1 delivers up to 3.5 A of output current. A constant on-time (COT) control architecture provides nearly constant switching frequency with excellent load and line transient response. Additional features of the LM5013-Q1 include ultra-low IQ operation for high light-load efficiency, innovative peak overcurrent protection, integrated VCC bias supply and bootstrap diode, precision enable and input UVLO, and thermal shutdown protection with automatic recovery. An open-drain PGOOD indicator provides sequencing, fault reporting, and output voltage monitoring.
The LM5013-Q1 is qualified to automotive AEC-Q100 grade 1 and is available in a 8-pin SO PowerPAD™ package. The 1.27-mm pin pitch provides adequate spacing for high-voltage applications.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM5013-Q1 Automotive 100-V Input, 3.5-A Non-Synchronous Buck DC/DC Converter with Ultra-low IQ datasheet | PDF | HTML | 01 Apr 2022 |
Application note | Optimizing Line and Load Regulation in Automotive, 48-V Battery and eBike Apps | PDF | HTML | 16 Mar 2023 | |
Application note | LM501x Thermals and Example PCB Design | PDF | HTML | 07 Apr 2022 | |
Functional safety information | LM5013-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA | PDF | HTML | 16 Mar 2022 | |
User guide | LM5013-Q1 EVM User's Guide (Rev. A) | PDF | HTML | 01 Nov 2021 | |
Certificate | LM5013-Q1EVM Declaration of Conformity | 09 Mar 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HSOIC (DDA) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.