SLVSFF1B December 2021 – December 2022 LM5123-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VSUPPLY(BOOST) | Boost converter input (when BIAS ≥ 3.8 V) | 0.8 | 42 | V | |
VLOAD(BOOST) | Boost converter output | 5 | 57 | ||
VBIAS | BIAS input | 3.8 | 42 | ||
VUVLO | UVLO input | 0 | 42 | ||
VCSP, VCSN | Current sense input | 0.8 | 42 | ||
VVOUT | Boost output sense | 5 | 57 | ||
VTRK | TRK input | 0.25 | 1(3) | ||
VSYNC | Synchronization pulse input | 0 | 5.25 | ||
fSW | Typical switching frequency | 100 | 2200 | kHz | |
fSYNC | Synchronization pulse frequency | 200 | 2200 | ||
TJ | Operating junction temperature(2) | –40 | 150 | °C |