LM5123-Q1

ACTIVE

2.2MHz wide VIN low IQ synchronous boost controller

alarmNotifications Order now

Product details

Vin (min) (V) 0.8 Vin (max) (V) 42 Operating temperature range (°C) -40 to 150 Control mode current mode Topology Boost Rating Automotive Vout (min) (V) 5 Vout (max) (V) 57 Features Adjustable current limit, Bypass Mode, Enable, Frequency synchronization, Improved max. duty cycle, Light Load Efficiency, Power good, Spread Spectrum, Synchronization, Synchronous Rectification, Tracking, UVLO adjustable Iq (typ) (µA) 11 Duty cycle (max) (%) 93 TI functional safety category Functional Safety-Capable
Vin (min) (V) 0.8 Vin (max) (V) 42 Operating temperature range (°C) -40 to 150 Control mode current mode Topology Boost Rating Automotive Vout (min) (V) 5 Vout (max) (V) 57 Features Adjustable current limit, Bypass Mode, Enable, Frequency synchronization, Improved max. duty cycle, Light Load Efficiency, Power good, Spread Spectrum, Synchronization, Synchronous Rectification, Tracking, UVLO adjustable Iq (typ) (µA) 11 Duty cycle (max) (%) 93 TI functional safety category Functional Safety-Capable
VQFN (RGR) 20 12.25 mm² 3.5 x 3.5
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Suited for wide operating range automotive battery powered applications
    • 3.8-V to 42-V input operating range
    • Dynamically programmable VOUT from 5 V to 20 V, or from 15 V to 57 V
    • Minimum boost input 0.8 V when BIAS ≥ 3.8 V
    • Bypass operation when VSUPPLY > VLOAD
  • Minimized battery drain
    • Shutdown current ≤ 3 µA
    • Automatic mode transition
    • Battery drain in deep sleep ≤ 11 µA (bypass operation, charge pump off)
    • Battery drain in deep sleep ≤ 38 µA (bypass operation, charge pump on)
    • BIAS IQ in sleep ≤ 13 µA (skip mode)
    • Strong 5-V MOSFET drivers
  • Small solution size and low cost
    • Maximum switching frequency 2.2 MHz
    • Internal boot diode
    • Constant peak current limit over VIN
    • Supports DCR inductor current sensing
    • QFN-20 with wettable flanks
  • Avoid AM band interference and crosstalk
    • Optional clock synchronization
    • Switching frequency from 100 kHz to 2.2 MHz
    • Selectable switching mode (FPWM, diode emulation, skip mode)
  • EMI mitigation
    • Optional programmable spread spectrum
    • Lead-less package
  • Programmability and flexibility
    • Dynamic VOUT tracking
    • Dynamic switching frequency programming
    • Programmable line UVLO
    • Adjustable soft start
    • Adaptive dead-time
    • PGOOD indicator
  • Integrated protection features
    • Cycle-by-cycle peak current limit
    • Overvoltage protection
    • HB-SW short protection
    • Thermal shutdown
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Suited for wide operating range automotive battery powered applications
    • 3.8-V to 42-V input operating range
    • Dynamically programmable VOUT from 5 V to 20 V, or from 15 V to 57 V
    • Minimum boost input 0.8 V when BIAS ≥ 3.8 V
    • Bypass operation when VSUPPLY > VLOAD
  • Minimized battery drain
    • Shutdown current ≤ 3 µA
    • Automatic mode transition
    • Battery drain in deep sleep ≤ 11 µA (bypass operation, charge pump off)
    • Battery drain in deep sleep ≤ 38 µA (bypass operation, charge pump on)
    • BIAS IQ in sleep ≤ 13 µA (skip mode)
    • Strong 5-V MOSFET drivers
  • Small solution size and low cost
    • Maximum switching frequency 2.2 MHz
    • Internal boot diode
    • Constant peak current limit over VIN
    • Supports DCR inductor current sensing
    • QFN-20 with wettable flanks
  • Avoid AM band interference and crosstalk
    • Optional clock synchronization
    • Switching frequency from 100 kHz to 2.2 MHz
    • Selectable switching mode (FPWM, diode emulation, skip mode)
  • EMI mitigation
    • Optional programmable spread spectrum
    • Lead-less package
  • Programmability and flexibility
    • Dynamic VOUT tracking
    • Dynamic switching frequency programming
    • Programmable line UVLO
    • Adjustable soft start
    • Adaptive dead-time
    • PGOOD indicator
  • Integrated protection features
    • Cycle-by-cycle peak current limit
    • Overvoltage protection
    • HB-SW short protection
    • Thermal shutdown

The LM5123-Q1 device is a wide input range synchronous boost controller that employs peak current mode control.

The LM5123-Q1 device is a wide input range synchronous boost controller that employs peak current mode control.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM5121-Q1 ACTIVE Automotive, 3-65-V wide VIN, current mode synchronous boost with disconnection switch control Use LM5121-Q1 if input disconnect function is required
LM5122-Q1 ACTIVE Automotive, 3-V to 65-V wide VIN, current mode synchronous boost controller with multiphase Use LM5122-Q1 in cases requiring Vin >42V
LM51231-Q1 ACTIVE 2.2-MHz wide-VIN, synchronous boost controller with output voltage tracking LM51231-Q1 is a spin of the LM5123-Q1 which has negative current limit active in bypass mode
LM5152-Q1 ACTIVE Automotive 2.2 MHz wide VIN low IQ synchronous boost controller LM5152-Q1 support lower Vout if > 20V is not required 

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet LM5123-Q1 2.2-MHz Wide VIN Low-IQ Synchronous Boost Controller with VOUT Tracking datasheet (Rev. B) PDF | HTML 24 Jan 2022
Application note LM5123을 사용하여 부스트 컨버터를 설계하는 방법 PDF | HTML 19 Sep 2023
White paper 克服低功耗應用中的低 IQ 挑戰 (Rev. B) PDF | HTML 19 Apr 2023
White paper 저전력 애플리케이션의 저 IQ 문제점 극복 (Rev. B) PDF | HTML 19 Apr 2023
White paper Overcoming Low-IQ Challenges in Low-Power Applications (Rev. B) PDF | HTML 12 Apr 2023
Application note How to Design a Boost Converter Using LM5123 PDF | HTML 26 Oct 2022
Technical article Creating an immersive automotive audio experience with higher output power and Cla PDF | HTML 22 Feb 2022
User guide LM5123EVM-BST Evaluation Module (Rev. A) PDF | HTML 06 Dec 2021
Functional safety information LM5123-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 30 Nov 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5123EVM-BST — LM5123 boost controller evaluation module

The LM5123EVM-BST evaluation module showcases the features and performance of the LM5123-Q1 wide input voltage synchronous boost controller. The standard configuration is designed to provide a regulated output of 24 V at 100 W, from an input voltage of 9 V to 18 V and switching at 440 kHz. The (...)

User guide: PDF | HTML
Simulation model

LM5123-Q1 PSpice Average Model

SLVMDI5.ZIP (43 KB) - PSpice Model
Simulation model

LM5123-Q1 PSpice Transient Model (Rev. B)

SLVMDI1B.ZIP (106 KB) - PSpice Model
Calculation tool

LM5123-Q1-DESIGNCALC — LM5123-Q1 quickstart calculator

Welcome to the quickstart design tool for LM5123-Q1. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC boost converter based on the above controller. This tool will help the user expeditiously arrive at an optimized design to meet the application (...)
Calculation tool

SLVRBJ1 LM5123-Q1 Boost Controller Quickstart Design Tool

Welcome to the quickstart design tool for LM5123-Q1. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC boost converter based on the above controller. This tool will help the user expeditiously arrive at an optimized design to meet the application (...)

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM5123-Q1 2.2MHz wide VIN low IQ synchronous boost controller
Hardware development
Evaluation board
LM5123EVM-BST LM5123 boost controller evaluation module
Design tool

TIDA-020033-TD-DESIGN TIDA-020033 test documentation

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM5123-Q1 2.2MHz wide VIN low IQ synchronous boost controller LM51231-Q1 2.2-MHz wide-VIN, synchronous boost controller with output voltage tracking
Analog current-sense amplifiers
INA302-Q1 AEC-Q100, 36V, bi-directional, 550kHz, 4V/µs, high-precision current sense amp w/ dual comparators
Speaker amps
TAS6584-Q1 Automotive 45-V, 10-A digital input, four-channel Class-D audio amplifier with current sense
Ideal diode/ORing controllers
LM7481-Q1 Automotive ideal diode controller with active rectification driving B2B NFETs
Reference designs

TIDA-020033 — Automotive Class-H audio and tracking power supply reference design

This reference design demonstrates a Class-H audio and tracking power supply audio subsystem. The TAS6584-Q1 audio amplifier tracks the envelope of the digital audio input and adjusts the LM5123-Q1 boost output voltage to meet the power efficiency requirements without the need for an external (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGR) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos