SNVSC77 December 2024 LM5125-Q1
ADVANCE INFORMATION
The output voltage VOUT is sensed at the VOUT-pin. VOUT can be programmed between 6V and 60V by connecting a 10kΩ to 100kΩ resistor to the ATRK/DTRK-pin, applying a voltage between 0.2V and 2V or a digital signal between 8% and 80% duty cycle. At start-up during the STANDBY state (Functional State Diagram), the programming method analog signal or digital signal is detected. At the transition to the START PHASE 1 and 2 state the programming method is latched and cannot be changed during operation. ATRK supports up to 10kHz signals, however, the ATRK-pin voltage must be changed slow enough that VOUT can follow. The device tries to regulate VOUT as well for ATRK < 0.2V or > 2V, but performance is not endured. For VOUT programming by resistor the 20uA current must be enabled by CFG0 and is sourced through the ATRK-pin, which generates the ATRK voltage via the external resistor. For analog tracking (ATRK) or digital tracking (DTRK), TI recommends to disable the 20uA current.
Equation for programming VOUT by resistor:
Equation for programming VOUT by voltage (ATRK):
Equation for programming VOUT by digital signal (DTRK):