NEW

LM5125-Q1

PREVIEW

Wide-VIN 2.2MHz dual-phase boost controller with VOUT tracking

Product details

Vin (min) (V) 2.5 Vin (max) (V) 45 Operating temperature range (°C) -40 to 150 Control mode current mode control Topology Boost Controller Rating Automotive Vout (min) (V) 6 Vout (max) (V) 60 Features AEC-Q100 Automotive Qual, Adjustable current limit, Adjustable soft start, Adjustable switching frequency, Analog current monitor, Automatic Light Load Management, Automotive load dump, Bypass Mode, Chip-enable control pin, Cycle-by-cycle overcurrent protection, External Sync, Forced PWM, Multiphase, Overcurrent protection with adjustable delay, Power good, Programmable dead time, Spread Spectrum, Tracking, Wettable flanks package Iq (typ) (µA) 250 Duty cycle (max) (%) 99.2 TI functional safety category Functional Safety-Compliant
Vin (min) (V) 2.5 Vin (max) (V) 45 Operating temperature range (°C) -40 to 150 Control mode current mode control Topology Boost Controller Rating Automotive Vout (min) (V) 6 Vout (max) (V) 60 Features AEC-Q100 Automotive Qual, Adjustable current limit, Adjustable soft start, Adjustable switching frequency, Analog current monitor, Automatic Light Load Management, Automotive load dump, Bypass Mode, Chip-enable control pin, Cycle-by-cycle overcurrent protection, External Sync, Forced PWM, Multiphase, Overcurrent protection with adjustable delay, Power good, Programmable dead time, Spread Spectrum, Tracking, Wettable flanks package Iq (typ) (µA) 250 Duty cycle (max) (%) 99.2 TI functional safety category Functional Safety-Compliant
VQFN (RHB) 32 25 mm² 5 x 5
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: TA = –40°C to +125°C
  • Functional Safety-Capable
  • Input voltage 4.5V to 42V
    • Minimum 2.5V for V(BIAS) ≥ 4.5V or VOUT ≥ 6V
  • Output Voltage 6V to 60V
    • 2% accuracy, internal feedback resistors
    • Bypass operation for VI > VOUT
    • Dynamic output voltage tracking
      • Digital PWM tracking (DTRK)
      • Analog tracking (ATRK)
    • Overvoltage protection (64V, 50V, 35V, 28.5V)
  • Low shutdown IQ of 2µA typ. (5µA maximum)
  • Low operating IQ of 1.4mA typ. (2mA maximum)
  • Stacking with interleaved multiphase operation
    • Up to 4-phases without external clock
  • Switching frequency from 100kHz to 2.2MHz
    • Synchronization to external clock (SYNCIN)
    • Dynamically selectable switching modes (FPWM, diode emulation)
    • Spread spectrum (DRSS)
  • Selectable dead time (18ns to 200ns)
  • Current sense resistor or DCR sensing
  • Average inductor current monitor
  • Average input current limit
    • Programmable current limit
    • Selectable delay time
  • Power-good indicator
  • Programmable VI undervoltage lockout (UVLO)
  • Lead-less VQFN-32 package with wettable flanks
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: TA = –40°C to +125°C
  • Functional Safety-Capable
  • Input voltage 4.5V to 42V
    • Minimum 2.5V for V(BIAS) ≥ 4.5V or VOUT ≥ 6V
  • Output Voltage 6V to 60V
    • 2% accuracy, internal feedback resistors
    • Bypass operation for VI > VOUT
    • Dynamic output voltage tracking
      • Digital PWM tracking (DTRK)
      • Analog tracking (ATRK)
    • Overvoltage protection (64V, 50V, 35V, 28.5V)
  • Low shutdown IQ of 2µA typ. (5µA maximum)
  • Low operating IQ of 1.4mA typ. (2mA maximum)
  • Stacking with interleaved multiphase operation
    • Up to 4-phases without external clock
  • Switching frequency from 100kHz to 2.2MHz
    • Synchronization to external clock (SYNCIN)
    • Dynamically selectable switching modes (FPWM, diode emulation)
    • Spread spectrum (DRSS)
  • Selectable dead time (18ns to 200ns)
  • Current sense resistor or DCR sensing
  • Average inductor current monitor
  • Average input current limit
    • Programmable current limit
    • Selectable delay time
  • Power-good indicator
  • Programmable VI undervoltage lockout (UVLO)
  • Lead-less VQFN-32 package with wettable flanks

The LM5125-Q1 is a stackable, multiphase, synchronous, boost controller. The device provides a regulated output voltage for lower or equal input voltage also supporting VI to VOUT bypass mode to save power. Two devices can be stacked with or without external clock.

VOUT can be dynamically programmed using the digital or analog ATRK/DTRK function. VI can be as low as 2.5V after start-up as the internal VCC supply is automatically switched from VBIAS to VOUT for VBIAS < 4.5V. The fixed switching frequency is set between 100kHz and 2.2MHz through a resistor on the RT pin or the SYNCIN clock. The switching modes, FPWM, or diode emulation can be changed during operation.

The implemented protections peak current limit, average input current limit, average inductor current monitor, over and undervoltage protection, or the thermal shutdown protect the device and the application.

The LM5125-Q1 is a stackable, multiphase, synchronous, boost controller. The device provides a regulated output voltage for lower or equal input voltage also supporting VI to VOUT bypass mode to save power. Two devices can be stacked with or without external clock.

VOUT can be dynamically programmed using the digital or analog ATRK/DTRK function. VI can be as low as 2.5V after start-up as the internal VCC supply is automatically switched from VBIAS to VOUT for VBIAS < 4.5V. The fixed switching frequency is set between 100kHz and 2.2MHz through a resistor on the RT pin or the SYNCIN clock. The switching modes, FPWM, or diode emulation can be changed during operation.

The implemented protections peak current limit, average input current limit, average inductor current monitor, over and undervoltage protection, or the thermal shutdown protect the device and the application.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LM5171-Q1 PREVIEW Automotive, 80-V dual-channel bidirectional buck-boost controller Both can be used as a dual phase boost supporting > 250W output power

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM5125-Q1, Wide-VIN, Dual-Phase, Automotive, Boost Controller With VOUT Tracking datasheet PDF | HTML 02 Dec 2024
Functional safety information LM5125-Q1, LM51251-Q1 Functional Safety FIT, FMD and Pin FMA PDF | HTML 13 Nov 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5125EVM-BST — LM5125 evaluation module

The LM5125 evaluation module showcases the features and performance of the LM5125-Q1 wide input voltage synchronous dual-phase boost controller. This EVM is designed for ease of configuration, enabling the user to evaluate different conditions on the module. The standard configuration is designed (...)

User guide: PDF | HTML
Not available on TI.com
Application software & framework

LM5125-DESIGN LM5125 design resources

This resource includes the preliminary calculator and GUIs for LM5125, LM51251, LM5126 and LM51261
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM5125-Q1 Wide-VIN 2.2MHz dual-phase boost controller with VOUT tracking
Hardware development
Evaluation board
LM5125EVM-BST LM5125 evaluation module
Calculation tool

LM5125-CALC LM5125 quick start calculator

LM5125 quick start calculator helps on design of the power stage, component selection and loop compensation.
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM5125-Q1 Wide-VIN 2.2MHz dual-phase boost controller with VOUT tracking
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos