Limited quantities
LM5125EVM-BST is a prototype evaluation module and is available in limited quantities.
The LM5125 evaluation module showcases the features and performance of the LM5125-Q1 wide input voltage synchronous dual-phase boost controller. This EVM is designed for ease of configuration, enabling the user to evaluate different conditions on the module. The standard configuration is designed to provide a 24V and 300W output. The output voltage can be dynamically adjusted via ATRK/DTRK pin.
LM5125EVM-BST is a prototype evaluation module and is available in limited quantities.
Type | Title | Date | ||
---|---|---|---|---|
Certificate | LM5125EVM-BST EU Declaration of Conformity (DoC) | 31 Oct 2024 | ||
EVM User's guide | LM5125 Evaluation Module User's Guide | PDF | HTML | 06 Jul 2023 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.