SNVSC77 December 2024 LM5125-Q1
ADVANCE INFORMATION
PARAMETER | VALUE |
---|---|
Minimum input voltage, Vin_min | 9V |
Typical input voltage, Vin_typ | 14.4V |
Maximum input voltage, Vin_max | 18V |
Minimum output voltage, Vout_min | 8V |
Maximum output voltage, Vout_max | 45V |
Maximum output power at maximum output voltage and typical input voltage, Pout_total | 1000W |
Rated output power, Prated_total | 300W |
Maximum delay at twice rated output power and typical input voltage, tdelay | 100ms |
Estimated efficiency, η | 95% |