SLVSES8A October 2020 – December 2020 LM5127-Q1
PRODUCTION DATA
The maximum power dissipation of the device is limited by the maximum ambient temperature and the power dissipation of the device. The power dissipation of the device is calculated as follows.
By supplying the external VCCX supply, the power dissipation of the device can be dramatically reduced. The power dissipation of the device with 5 V VCCX is calculated as follows.
The junction temperature of the device is estimated as follows.