SLVSES8A October 2020 – December 2020 LM5127-Q1
PRODUCTION DATA
The soft-start feature helps the converter gradually reach the steady state operating point. To reduce start-up stresses and surges, the device regulates the error amplifier reference to the SS pin voltage or the internal 0.8-V reference, whichever is lower.
The internal 20-μA soft-start (ISS1) current turns on 130 μs after the VCC pin voltage crosses over VVCC-UVLO. ISS1 gradually increases the voltage on an external soft-start capacitor (CSS). This results in a gradual rise of the output voltage.
In FPWM mode, the device forces diode emulation while the SS pin voltage is less than 1.5 V. When the SS pin voltage is greater than 1.5 V, the external soft-start capacitor is charged by a 2-μA soft-start current (ISS2) and the device gradually changes the zero current detection threshold (VZCD) to achieve smooth transition from the forced diode emulation to FPWM.
In buck or SEPIC topologies, the soft-start time (tSS) is calculated in Equation 8.
In boost topology, tSS varies with the input supply voltage because the boost output voltage is equal to the boost input voltage at the beginning of the soft-start switching. tSS in boost topology is calculated in Equation 9.
In general, it is recommended to choose a soft-start time long enough so that the converter can start up without going into an overcurrent state.
The device also features an internal 80-mV FB-to-SS clamp which is enabled after eight cycles with current limit. This clamp helps to minimize start-up surges after output shorts or overload situations.