SLVSES8A October 2020 – December 2020 LM5127-Q1
PRODUCTION DATA
The device is designed to operate from a power supply or a battery whose voltage range is from 0.8 V to 42 V. The input power supply must be able to supply the maximum boost supply voltage and handle the maximum input current at 0.8 V. The impedance of the power supply and battery including cables must be low enough that an input current transient does not cause an excessive voltage drop. Additional input ceramic capacitors may be required at the supply input of the converter.