SLVSES8A October 2020 – December 2020 LM5127-Q1
PRODUCTION DATA
The device provides a dedicated power-good indicator (PGOOD) per channel to simplify sequencing and supervision. PGOOD is an open-drain output and a pullup resistor between 5 kΩ and 100 kΩ can be externally connected. In boost configuration, the PGOOD switch opens when the internal FB is greater than the undervoltage threshold (VUVTH). In buck configuration, the PGOOD switch opens when the internal FB is greater than the FB undervoltage threshold and is less than the FB overvoltage threshold. The PGOOD pin is pulled down to ground if EN is less than VEN and requires the VCC pin voltage to be greater than VVCC-UVLO to work. PGOOD3 is disabled in dual-phase buck configuration. And also FB3 should be grounded in dual-phase buck configuration.