SNVSC09 March 2022 LM5143
PRODUCTION DATA
The LM5143 is a synchronous buck controller used to convert a higher input voltage to two lower output voltages. The following sections discuss the design procedure for a dual-output implementation using a specific circuit design example. To expedite and streamline the process of designing of a LM5143-based regulator, a comprehensive LM5143 Quickstart Calculator is available for download to assist the designer with component selection for a given application.