LM5143

ACTIVE

3.5-V to 65-V, dual-output, stackable, synchronous buck DC/DC controller with ultra-low IQ

Product details

Vin (min) (V) 3.5 Vin (max) (V) 65 Iout (max) (A) 100 Operating temperature range (°C) -40 to 150 Control mode current mode Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 55 Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Multiple Outputs, Phase Interleaving, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO adjustable Iq (typ) (µA) 16.5 Duty cycle (max) (%) 99 Number of phases 2 TI functional safety category Functional Safety-Capable
Vin (min) (V) 3.5 Vin (max) (V) 65 Iout (max) (A) 100 Operating temperature range (°C) -40 to 150 Control mode current mode Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 55 Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Multiple Outputs, Phase Interleaving, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO adjustable Iq (typ) (µA) 16.5 Duty cycle (max) (%) 99 Number of phases 2 TI functional safety category Functional Safety-Capable
VQFN (RHA) 40 36 mm² 6 x 6
  • Functional Safety-Capable
  • Versatile synchronous buck DC/DC controller
    • Wide input voltage range of 3.5 V to 65 V
    • 1% accurate, fixed 3.3-V, 5-V, or adjustable outputs from 0.6 V to 55 V
    • 150°C maximum junction temperature
    • 4-µA typical shutdown mode current
    • 15-µA typical no-load standby current
  • Two interleaved synchronous buck channels
    • Dual channel or single-output multiphase
    • 65-ns tON(min) for high VIN/VOUT ratio
    • 60-ns tOFF(min) for low dropout
  • Inherent protection features for robust design
    • Shunt or inductor DCR current sensing
    • Hiccup mode overcurrent protection
    • Independent ENABLE and PGOOD functions
    • Adjustable output voltage soft start
    • VCC, VDDA, and gate-drive UVLO protection
    • Thermal shutdown protection with hysteresis
  • Optimized for CISPR 11 and CISPR 32 class B conducted and radiatedEMI requirements
    • Slew-rate controlled adaptive gate drivers
    • Spread spectrum reduces peak emissions
  • 100-kHz to 2.2-MHz switching frequency
    • SYNC in and SYNC out capability
    • Selectable diode emulation or FPWM modes
  • 6-mm × 6-mm VQFN-40 package
  • Create a custom design using the LM5143 with WEBENCH Power Designer
  • Functional Safety-Capable
  • Versatile synchronous buck DC/DC controller
    • Wide input voltage range of 3.5 V to 65 V
    • 1% accurate, fixed 3.3-V, 5-V, or adjustable outputs from 0.6 V to 55 V
    • 150°C maximum junction temperature
    • 4-µA typical shutdown mode current
    • 15-µA typical no-load standby current
  • Two interleaved synchronous buck channels
    • Dual channel or single-output multiphase
    • 65-ns tON(min) for high VIN/VOUT ratio
    • 60-ns tOFF(min) for low dropout
  • Inherent protection features for robust design
    • Shunt or inductor DCR current sensing
    • Hiccup mode overcurrent protection
    • Independent ENABLE and PGOOD functions
    • Adjustable output voltage soft start
    • VCC, VDDA, and gate-drive UVLO protection
    • Thermal shutdown protection with hysteresis
  • Optimized for CISPR 11 and CISPR 32 class B conducted and radiatedEMI requirements
    • Slew-rate controlled adaptive gate drivers
    • Spread spectrum reduces peak emissions
  • 100-kHz to 2.2-MHz switching frequency
    • SYNC in and SYNC out capability
    • Selectable diode emulation or FPWM modes
  • 6-mm × 6-mm VQFN-40 package
  • Create a custom design using the LM5143 with WEBENCH Power Designer

The LM5143 is a 65-V DC/DC synchronous buck controller for high-current single or dual outputs. Deriving from a family of wide-VIN range controllers, the device uses an interleaved, stackable, peak current-mode control architecture for easy loop compensation, fast transient response, excellent load and line regulation, and accurate current sharing with paralleled phases for higher output current. A high-side switch minimum on time of 65 ns provides large step-down ratios, enabling the direct conversion from 12-V, 24-V, or 48-V inputs to low-voltage rails for reduced system complexity and cost. The LM5143 continues to operate during input voltage dips as low as 3.5 V, at nearly 100% duty cycle if needed.

The 15-µA no-load quiescent current with the output voltage in regulation extends operating run-time in battery-powered systems. Power the LM5143 from the output of the switching regulator or another available source for even lower input quiescent current and power loss.

The LM5143 is a 65-V DC/DC synchronous buck controller for high-current single or dual outputs. Deriving from a family of wide-VIN range controllers, the device uses an interleaved, stackable, peak current-mode control architecture for easy loop compensation, fast transient response, excellent load and line regulation, and accurate current sharing with paralleled phases for higher output current. A high-side switch minimum on time of 65 ns provides large step-down ratios, enabling the direct conversion from 12-V, 24-V, or 48-V inputs to low-voltage rails for reduced system complexity and cost. The LM5143 continues to operate during input voltage dips as low as 3.5 V, at nearly 100% duty cycle if needed.

The 15-µA no-load quiescent current with the output voltage in regulation extends operating run-time in battery-powered systems. Power the LM5143 from the output of the switching regulator or another available source for even lower input quiescent current and power loss.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM5148 ACTIVE 3.5-V to 80-V, current mode synchronous buck controller Single output stackable to two phases.
LM5149 ACTIVE 80-V synchronous buck DC/DC controller with ultra-low IQ and integrated active EMI filter Single output stackable to two phases with active EMI filter.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM5143 3.5-V to 65-V Dual Synchronous Buck DC/DC Controller With Ultra-Low IQ datasheet PDF | HTML 18 Mar 2022
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note How to Implement a Simple Constant Current Regulation Scheme to a PCM Based Buck PDF | HTML 16 Aug 2023
Functional safety information LM5143 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 16 Feb 2022
E-book An Engineer’s Guide to Low EMI in DC/DC Regulators 21 Apr 2021
Application note LM5143-Q1 4-phase Buck Regulator Design (Rev. A) PDF | HTML 28 Apr 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5143-Q1EVM-2100 — Dual-channel automotive synchronous buck controller evaluation module

The LM5143-Q1-EVM2100 high density evaluation module (EVM) is designed to showcase the performance of the LM5143-Q1 high performance, dual-channel, automotive synchronous buck DC/DC buck controller. It operates over a wide input voltage range of 3.5 V to 36 V to deliver fixed 5-V and 3.3-V outputs (...)
User guide: PDF
Not available on TI.com
Simulation model

LM5143 PSpice Transient Model

SNVMCA3.ZIP (336 KB) - PSpice Model
Calculation tool

LM5143DESIGN-CALC LM5143-Q1 Controller Quickstart Design Tool

This stand-alone tool facilitates and assists with the design of a DC/DC buck regulator based on the LM5143-Q1 synchronous buck DC/DC controller with low IQ. The user can expeditiously arrive at an optimized design to meet the application requirements.

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM25143 3.5-V to 42-V, dual-output, stackable, synchronous buck DC/DC controller with ultra-low IQ LM25143-Q1 Automotive, 3.5-V to 42-V low-Iq, dual output, stackable synchronous buck DC-DC controller LM5143 3.5-V to 65-V, dual-output, stackable, synchronous buck DC/DC controller with ultra-low IQ LM5143-Q1 3.5-V to 65-V low Iq, dual, 2-phase synchronous buck DC-DC controller LM5143A-Q1 Automotive, 3.5-V to 65-V low-IQ, dual output, stackable synchronous buck DC-DC controller
Hardware development
Evaluation board
LM5143-Q1EVM-2100 Dual-channel automotive synchronous buck controller evaluation module
Software
Calculation tool
LM5143DESIGN-CALC LM5143-Q1, LM5143A-Q1, LM5143, LM25143-Q1 and LM25143 controller quick start design tool
Reference designs

PMP23262 — 200-W automotive two-phase synchronous buck converter reference design

This reference design provides power for Automotive Advanced Driver Assistance System (ADAS) designs, and infotainment and cluster applications. Operation for automotive applications include battery voltage surges to 32 V and dips to 6 V due to cold cranking. Peak conversion efficiency of 94 % to (...)
Test report: PDF
Reference designs

PMP31210 — 700-W, four-phase buck converter reference design with extended input voltage range

This reference design is a 700-W buck converter using the LM5143A-Q1 device. Due to low dead times, strong drivers and the ability to adjust the rising and falling edges individually, the resulting efficiency is 98%. Board area is minimized because of reduced loss. It is 150 mm × 125 mm with a low (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos