SNVSC09 March 2022 LM5143
PRODUCTION DATA
There are two limitations to the minimum output voltage adjustment range: the LM5143 voltage reference of 0.6 V and the minimum controllable switch-node pulse width, tON(min).
tON(min) effectively limits the voltage step-down conversion ratio of VOUT/VIN at a given switching frequency. For fixed-frequency PWM operation, the voltage conversion ratio must satisfy Equation 8.
where
If the desired voltage conversion ratio does not meet the above condition, the LM5143 transitions from fixed switching frequency operation to a pulse-skipping mode to maintain output voltage regulation. For example, if the desired output voltage is 5 V with an input voltage is 24 V and switching frequency of 2.1 MHz, the voltage conversion ratio test in Equation 9 is satisfied.
For wide VIN applications and low output voltages, an alternative is to reduce the LM5143 switching frequency to meet the requirement of Equation 8.