SLVSFF2A February 2022 – April 2022 LM5152-Q1 , LM51521-Q1
PRODUCTION DATA
Table 10-1 shows the intended input, output, and performance parameters for this application example.
Design Parameter | Value |
---|---|
Minimum input supply voltage (VSUPPLY(MIN)) | 2.5 V |
Target output voltage (VLOAD) | 8.5 V |
Maximum load current (ILOAD) | 4 A (96 W) |
Typical switching frequency (fSW) | 440 kHz |