LM51521-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- Suited for wide operating range automotive battery powered applications
- 3.8-V to 42-V input operating range
- Dynamically programmable VOUT from 5 V to 20 V (protection up to 57 V)
- Minimum boost input 0.8 V when BIAS ≥ 3.8 V
- Bypass operation when VSUPPLY > VLOAD (LM5152 only, see the device comparison table)
- Minimized battery drain
- Shutdown current ≤ 3 µA
- Automatic mode transition
- Battery drain in deep sleep ≤ 11 µA (bypass operation, charge pump off)
- Battery drain in deep sleep ≤ 33 µA (bypass operation, charge pump on)
- BIAS IQ in sleep ≤ 13 µA (skip mode)
- Strong 5-V MOSFET drivers
- Small solution size and low cost
- 2.2-MHz maximum switching frequency
- Internal boot diode
- Constant peak current limit over VIN
- Supports DCR inductor current sensing
- QFN-20 with wettable flanks
- Avoid AM band interference and crosstalk
- Optional clock synchronization
- 100-kHz to 2.2-MHz switching frequency
- Selectable switching mode (FPWM, diode emulation, skip mode)
- EMI mitigation
- Optional programmable spread spectrum
- Lead-less package
- Programmability and flexibility
- Dynamic VOUT tracking
- Dynamic switching frequency programming
- Programmable line UVLO
- Adjustable soft start
- Adaptive dead time
- Boost STATUS indicator
- Integrated protection features
- Cycle-by-cycle peak current limit
- Overvoltage protection
- HB-SW short protection
- Thermal shutdown
The LM5152x-Q1 (LM5152-Q1 and LM51521-Q1) device is a wide input range synchronous boost controller that employs peak current mode control.
Technical documentation
No results found. Please clear your search and try again.
View all 2 Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Evaluation board
LM5152EVM-BST — LM5152 evaluation module for boost controller
The LM5152EVM-BST evaluation module (EVM) showcases the features and performance of the LM5152-Q1 wide input voltage synchronous boost controller, including:
- Low IQ operation
- Internal feedback resistors
- Bypass mode operation when VIN is greater than the VOUT regulation target
- Dynamic output voltage (...)
Calculation tool
Reference designs
PMP31011 — 24-W, low-input voltage synchronous boost converter reference design
This reference design uses the LM51521-Q1 boost controller to supply an 8-V, 3-A load and has been optimized to operate from a single-cell supercapacitor at the input. The converter can discharge a supercapacitor as low as 1.0 V to leverage as much stored energy as possible to open a car door in (...)
Test report: PDF
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGR) | 20 | Ultra Librarian |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.