SLVSFF2A February 2022 – April 2022 LM5152-Q1 , LM51521-Q1
PRODUCTION DATA
For applications requiring the lowest cost with minimum conduction loss, inductor DC resistance (DCR) can be used to sense the inductor current rather than using a sense resistor. RDCRC and CDCRC must meet Equation 14 to match a time constant.
Add a diode from STATUS to DITHER if the clock dithering is required in active mode and the bypass operation is required in deep sleep mode.