The LM5157x-Q1 device is a wide input range, non-synchronous boost converter with integrated 50-V, 6.5-A (LM5157-Q1) or 50-V, 4.33-A (LM51571-Q1) power switch.
The device can be used in boost, SEPIC, and flyback topologies. The device can start up from a single-cell battery with a minimum of 2.9 V. It can operate with the input supply voltage as low as 1.5 V if the BIAS pin is greater than 2.9 V.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
LM5157-Q1 | WQFN (16) | 3.00 mm × 3.00 mm |
LM51571-Q1 |