SNVSBS7B December 2021 – December 2024 LM5168 , LM5169
PRODUCTION DATA
EN/UVLO provides ON and OFF control for the LM516x. When VEN/UVLO is below approximately 0.45 V, the device is in shutdown mode. Both the internal linear regulator and the switching regulator are off. The quiescent current in shutdown mode drops to 3 µA at VIN = 24 V. The LM516x also employs internal bias rail undervoltage protection. If the input voltage is below about 4.5 V, the regulator remains off.