LM5169

ACTIVE

6V to 120V Wide VIN, 650-mA DC/DC converter with Fly-Buck™ capability

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck, Flybuck Type Converter Iout (max) (A) 0.65 Vin (min) (V) 6 Vin (max) (V) 120 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 1000 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO adjustable Control mode Constant on-time (COT) Vout (min) (V) 1.2 Vout (max) (V) 90 Iq (typ) (µA) 10 Duty cycle (max) (%) 99
Rating Catalog Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck, Flybuck Type Converter Iout (max) (A) 0.65 Vin (min) (V) 6 Vin (max) (V) 120 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 1000 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO adjustable Control mode Constant on-time (COT) Vout (min) (V) 1.2 Vout (max) (V) 90 Iq (typ) (µA) 10 Duty cycle (max) (%) 99
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 WSON (NGU) 8 16 mm² 4 x 4
  • Functional Safety-Capable
  • Designed for reliability in rugged applications
    • Wide input voltage range of 6V to 120V absolute maximum
    • Junction temperature range: –40°C to +150°C
    • Fixed 3ms internal soft-start timer
    • Peak and valley current-limit protection
    • Input UVLO and thermal shutdown protection
  • Designed for scalable industrial power supplies and battery packs
    • Low minimum on and off times of 50ns
    • Adjustable switching frequency up to 1MHz
    • Diode emulation for high light-load efficiency
    • Auto mode with low quiescent current (< 10µA)
    • FPWM for Fly-Buck converter capability
    • 3µA shutdown quiescent current
    • Pin-to-pin compatible with LM5164-Q1, LM5163-Q1, and LM5013-Q1
    • Similar pinout and functionality to LM5017 and LM34927.
  • Integration reduces design size and cost
    • COT mode control architecture
    • Integrated 1.9Ω NFET buck switch
    • Integrated 0.71Ω NFET synchronous rectifier
    • 1.2V internal voltage reference
    • No loop compensation components
    • Internal VCC bias regulator and boot diode
    • Open-drain power-good indicator
    • Package options: SOIC PowerPAD™-8 integrated circuit package or WSON-8 package
  • Functional Safety-Capable
  • Designed for reliability in rugged applications
    • Wide input voltage range of 6V to 120V absolute maximum
    • Junction temperature range: –40°C to +150°C
    • Fixed 3ms internal soft-start timer
    • Peak and valley current-limit protection
    • Input UVLO and thermal shutdown protection
  • Designed for scalable industrial power supplies and battery packs
    • Low minimum on and off times of 50ns
    • Adjustable switching frequency up to 1MHz
    • Diode emulation for high light-load efficiency
    • Auto mode with low quiescent current (< 10µA)
    • FPWM for Fly-Buck converter capability
    • 3µA shutdown quiescent current
    • Pin-to-pin compatible with LM5164-Q1, LM5163-Q1, and LM5013-Q1
    • Similar pinout and functionality to LM5017 and LM34927.
  • Integration reduces design size and cost
    • COT mode control architecture
    • Integrated 1.9Ω NFET buck switch
    • Integrated 0.71Ω NFET synchronous rectifier
    • 1.2V internal voltage reference
    • No loop compensation components
    • Internal VCC bias regulator and boot diode
    • Open-drain power-good indicator
    • Package options: SOIC PowerPAD™-8 integrated circuit package or WSON-8 package

The LM5169 and LM5168 synchronous buck converters are designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. A minimum controllable on time of 50ns facilitates large step-down conversion ratios, enabling the direct step-down from a 48V nominal input to low-voltage rails for reduced system complexity and design cost. The LM516x operates during input voltage dips as low as 6V, at nearly 100% duty cycle if needed, making the device an excellent choice for wide input supply range industrial and high cell count battery pack applications.

With integrated high-side and low-side power MOSFETs, the LM5169 delivers up to 0.65A of output current and the LM5168 delivers up to 0.3A of output current. A constant on-time (COT) control architecture provides nearly constant switching frequency with excellent load and line transient response. The LM516x is available in FPWM or auto mode versions. FPWM mode provides forced CCM operation across the entire load range supporting isolated Fly-Buck converter applications. Auto mode enables ultra-low IQ and diode emulation mode operation for high light-load efficiency.

The LM5169 and LM5168 synchronous buck converters are designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. A minimum controllable on time of 50ns facilitates large step-down conversion ratios, enabling the direct step-down from a 48V nominal input to low-voltage rails for reduced system complexity and design cost. The LM516x operates during input voltage dips as low as 6V, at nearly 100% duty cycle if needed, making the device an excellent choice for wide input supply range industrial and high cell count battery pack applications.

With integrated high-side and low-side power MOSFETs, the LM5169 delivers up to 0.65A of output current and the LM5168 delivers up to 0.3A of output current. A constant on-time (COT) control architecture provides nearly constant switching frequency with excellent load and line transient response. The LM516x is available in FPWM or auto mode versions. FPWM mode provides forced CCM operation across the entire load range supporting isolated Fly-Buck converter applications. Auto mode enables ultra-low IQ and diode emulation mode operation for high light-load efficiency.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LM516x, 0.65A/0.3A, 120V Absolute Maximum, Step-Down Converter With Fly-Buck Converter Capability datasheet (Rev. B) PDF | HTML 16 Dec 2024
EVM User's guide LM5169FNGUR Evaluation Module User's Guide PDF | HTML 16 Dec 2024
Functional safety information LM5168 and LM5169 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML 11 Nov 2024
Certificate LM5169PEVM EU RoHS Declaration of Conformity (DoC) 31 Oct 2024
Certificate LM5169FEVM EU Declaration of Conformity (DoC) 27 Aug 2024
Application note Inverting Buck-Boost Application for the LM5168 PDF | HTML 24 Feb 2023
Functional safety information LM516x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) PDF | HTML 01 Sep 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5168FEVM — LM5168 evaluation module 115-V fly-buck regulator

The LM5168FEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM5168, a 115-V DC/DC fly-buck regulator that employs synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 20 V to (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

LM5168PEVM — LM5168P 115-V DC/DC buck regulator evaluation module

The LM5168P evaluation module (EVM) is a 115 V DC/DC buck regulator that employs synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 20 V to 115 V (120 V absolute maximum) to provide a regulated 12 V output at up (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

LM5169FEVM — TSMU818A030 evaluation module

The LM5169F evaluation module (EVM) is a fly-buck regulator that utilizes the LM5169FNGUR to produce a regulated 10V output capable of supplying a 300mA load on the primary side of the transformer with a switching frequency of 750kHz. A reflected output of 10V, providing up to 300mA, is available (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

LM5169 PSpice Transient Model

SNVMCE6.ZIP (15528 KB) - PSpice Model
Calculation tool

SNVR520 LM5169 Quick Start Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LM5168 6-V to 120-V wide VIN, 300-mA DC-DC converter with Fly-Buck™ capability LM5168-Q1 Automotive 6-V to 120-V Wide VIN, 300-mA DC-DC converter with Fly-Buck™ capability LM5169 6V to 120V Wide VIN, 650-mA DC/DC converter with Fly-Buck™ capability
Design tool

LM5169-BUCK-FLY-BUCK-DESIGN-CALC LM5169 quick-start calculator for buck and Fly-Buck designs

LM5169 quick-start calculator for buck and Fly-Buck designs
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LM5169 6V to 120V Wide VIN, 650-mA DC/DC converter with Fly-Buck™ capability
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
WSON (NGU) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos