LM5169FEVM

LM5169F evaluation module

LM5169FEVM

Order now

Overview

The LM5169F evaluation module (EVM) is a fly-buck regulator that utilizes the LM5169FNGUR to produce a regulated 10V output capable of supplying a 300mA load on the primary side of the transformer with a switching frequency of 750kHz. A reflected output of 10V, providing up to 300mA, is available on the secondary side of the transformer. The LM5169FNGUR is a synchronous buck converter with a wide input voltage range, integrated power MOSFETs, overcurrent protection and precision enable.

Features
  • Wide input voltage range from 20V to 115V
  • Fixed 3ms soft start
  • COT mode control architecture
  • Peak and valley current-limit protection
  • FPWM mode for fly-buck capability
  • WSON package for small solution-size
AC/DC & DC/DC converters (integrated FET)
LM5169 6V to 120V Wide VIN, 650-mA DC/DC converter with Fly-Buck™ capability
Download View video with transcript Video

Order & start development

Evaluation board

LM5169FEVM — LM5169F evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide LM5169FNGUR Evaluation Module User's Guide PDF | HTML 16 Dec 2024
Certificate LM5169FEVM EU Declaration of Conformity (DoC) 27 Aug 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos