LM5168FEVM

LM5168 evaluation module 115-V fly-buck regulator

LM5168FEVM

Order now

Overview

The LM5168FEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM5168, a 115-V DC/DC fly-buck regulator that employs synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 20 V to 115 V (120-V absolute maximum) to provide a regulated 10-V output at up to 0.25 A with a 750-kHz switching frequency. An additional 10-V floating output is provided through the fly-buck topology. The output voltage has better than 1.5% set-point accuracy and is adjustable using an external resistor divider. The module design uses the LM5168-Q1 synchronous buck converter with wide input voltage range, wide duty-cycle range, integrated high-side and low-side power MOSFETs, advanced overcurrent protection, and precision enable.

Features
  • Integrated synchronous rectification
  • Low operating quiescent current
  • High efficiency at light loads
  • Low minimum on-time
AC/DC & DC/DC converters (integrated FET)
LM5168 6-V to 120-V wide VIN, 300-mA DC-DC converter with Fly-Buck™ capability LM5168-Q1 Automotive 6-V to 120-V Wide VIN, 300-mA DC-DC converter with Fly-Buck™ capability LM5169 6V to 120V Wide VIN, 650-mA DC/DC converter with Fly-Buck™ capability LM5169-Q1 Automotive 6-V to 120-V Wide VIN, 650-mA DC-DC converter with Fly-Buck™ capability
Download View video with transcript Video

Order & start development

Evaluation board

LM5168FEVM — LM5168 evaluation module 115-V fly-buck regulator

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide LM5168FEVM EVM User's Guide PDF | HTML 18 Nov 2021
Certificate LM5168FEVM EU RoHS Declaration of Conformity (DoC) 20 Oct 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos