SNVSCM3 June 2024 LM5171
PRODUCTION DATA
Each channel of the LM5171 has a pulse width modulator (PWM) employing a high-speed comparator. It compares the internal ramp signal and the COMP pin signal to produce the PWM duty cycle. Note that the COMP signal passes through a 1V DC offset before it is applied to the PWM comparator, as shown in Figure 6-10. Owing to this DC offset, the duty cycle can reduce to zero when the COMP pin or SS pin is pulled lower than 1V. The maximum duty cycle is limited by the 100ns typical minimum off-time, with the worst case max limit of 150ns. Note that the programmed dead time may reduce the maximum duty cycle because it is additional to the minimum off-time. Therefore, the maximum duty cycle, for both buck and boost mode operation, is determined by Equation 15.
Where
This maximum duty cycle limits the minimum voltage step-down ratio in buck mode operation, and the maximum step-up ratio in boost mode operation.