SNVSBU4D june 2022 – august 2023 LM5177
PRODUCTION DATA
In buck mode, the input capacitor supplies high ripple current. The RMS current in the input capacitor is given by:
The maximum RMS current occurs at D = 0.5, which gives ICIN(RMS) = IOUT / 2 = 4.0 A. A combination of ceramic and bulk capacitors must be used to provide a short path for high di/dt current and to reduce the input voltage ripple. The complete schematic in Figure 9-1 shows a good starting point for CIN for typical applications.