LM5177
60-V wide VIN synchronous 4-switch buck-boost controller with bidirectional operation
LM5177
- Wide input range from 3.5 V to 60 V (85-V absolute maximum)
- Minimum 2.8 V when V (BIAS) > 3.5 V
- Output voltage from 3.3 V to 60 V
- Low shutdown I Q of 3 µA
- Low operating I Q of 60 µA
- 3% reverse current limit accuracy for precise charging currents
- Average input and output current monitor or limiter
- Dynamic output voltage tracking for PWM or analog input signals
- Power save mode (PSM) selectable for high light load efficiency
- Two integrated high-voltage supply LDOs with automatic selection
- 2-A peak current logic level gate driver
- Integrated bootstrap diode
- Bootstrap overvoltage and undervoltage protection
- Fixed frequency across all operating modes (boost, buck-boost, buck)
- Forced PWM mode selectable
- Switching up to 600 kHz for small solution and component size
- External clock synchronization
- Spread spectrum operation selectable
- Adjustable undervoltage protection
- Hiccup overcurrent and short protection
The LM5177 is a four switch buck-boost controller. The device provides a regulated output voltage if the input voltage is higher, equal, or lower than the adjusted output voltage. In power safe mode, the device supports high efficiency with low output loads due to its low quiescence currents. The LM5177 runs at a fixed switching frequency, which can be set through the RT or SYNC pin. The switching frequency remains the same during buck, boost, and buck-boost operation. The integrated and optional average current monitor can help monitor and limit input and output current of the LM5177. This feature also supports charging backup power elements, like batteries or capacitors, with constant current (CC) and constant voltage (CV).
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM5177EVM-HP — LM5177 evaluation module with four switch buck-boost controller
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (DCP) | 38 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.