SNVSC22B October 2023 – June 2024 LM51772
PRODUCTION DATA
The LM51772 provides slope compensation to ensure stable operation and the best transient performance over a wide operating range.
First a correction factor needs to be calculated from Equation 29
If the used inductor has no inductance de-rating the inductor de-rating can be disabled with the SEL_INDUC_DERATE Table 8-17.
If the used inductor has no inductance de-rating and the system has no programming capability via the I2C, the mSC selected with the CFG/SLOPE pin should be increased by the value selected on the INC_INDUC_DERATE see Table 7-6 (e.g.: msc x 1.2 or msc x 1.3). By doing so there is a compromise on the ideal slope compensation and the PSM entry threshold.
Based on the calculated correction factor the slope compensation can be programmed through I2C or by connecting a resistor to ADDR/Slope pin. See Table 7-4 for selecting the resistor value based on the slope compensation correction factor.