LM51772
- Input range from 0V (V(BIAS) ≥ 3.5V) to 55V
- Output voltage 1V to 55V
- Dynamical Vo programming via I2C from:
- 3.3V up to 48V in 20mV monotonous steps
- 1V up to 24V in 10mV monotonous steps
- Peak current regulation control
- Small voltage transition ripple over all operating modes
- Dynamic output voltage tracking (digital PWM tracking input, analog tracking input)
- Via I2C interface programming
- Shut down quiescent current 3µA
- Operating quiescent current 60µA
- DRV pin for external FET control
- Operation mode selection for high efficiency in light load and high load conditions:
- Power save mode (burst/µSleep)
- Automatic/programmable conduction mode
- Integrated high voltage supply LDO
- Auxiliary high voltage LDO/reference
- Integrated full-bridge gate drive
- 2A peak current capability
- Bootstrap over and under-voltage protection
- Integrated boot-strap diode
- Fixed frequency independent from operating mode (boost, buck-boost, buck)
- Forced PWM mode selectable
- Switching frequency from 100kHz to 2.2MHz
- External clock synchronization and clock output
- Spread spectrum operation selectable
- Average input or output current sensor
- Programmable from 0.5A (5mV) to 7A (70mV) in 50mA (500µV) steps
- ISET pin selectable
- I2C Interface readout of monitoring features
-
Create a custom design using the LM51772 with the WEBENCH® Power Designer
The LM51772 is a four switch Buck-Boost controller. It provides a regulated output voltage if the input voltage is higher, equal or lower than the adjusted output voltage. In power save mode the device supports very high efficiency over the complete operation range of the output. The LM51772 runs at a fixed switching frequency, which can be set via the RT/SYNC pin. The switching frequency remains constant during buck, boost and buck-boost operation in forced PWM. The external compensation pin allows very fast transient response for different applications. The device maintains small mode transition ripple over all operating modes. The output voltage and device configurations can be dynamically programmed via the integrated I2C interface. The integrated and optional high-side current sensor features an accurate output or input current limitation. The average current limit of the LM51772 is also configurable through the I2C interface.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM51772 55V 4-Switch Buck-Boost Controller with I2 C interface datasheet (Rev. B) | PDF | HTML | 21 Jun 2024 |
Application note | Parallel Operation of the Buck-Boost Converters Using LM51772 Buck-Boost Controller | PDF | HTML | 27 Aug 2024 | |
Application brief | Current Monitoring with positive and negative currents on LM5177x devices | PDF | HTML | 20 Aug 2024 | |
Application note | Layout Optimization of 4-Switch Buck-Boost Converters | PDF | HTML | 05 Sep 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM51772EVM-HP — LM51772 evaluation module
The LM51772EVM-HP demonstrates a flexible high-power buck-boost design using the LM51772 wide-VIN buck-boost controller. The evaluation module is configured to operate with an input voltage range from 9V to 48V and provides a regulated 20V output with up to 5A of load current.
LM51772-QUICKSTART-CALC — LM51772 BuckBoost Quickstart Calculator Tool
Supported products & hardware
Products
AC/DC & DC/DC controllers (external FET)
Hardware development
Evaluation board
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RHA) | 40 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.